CK3A
Precision Control for a Wide Range of Motor Applications
The CK3A Amplifier, combined with the Power PMAC Controller, delivers precision, flexibility, and compatibility, supporting a wide range of motors—including AC/DC brushless, DC brushed, and AC induction—while ensuring nano-scale positioning accuracy and advanced control features.
- Nano-scale linear servo positioning accuracy
- High PWM frequency - up to 20 kHz
- High resolution current sensing - 16-bit ADCs
- High speed current ADC sampling - up to 6.125MHz
- Dual STO inputs and status output
- Basic functions - Energy discharge, dynamic braking, fan control
- Basic Data reporting - DC bus voltage, power module temperature, firmware version
- Dual 7-segment LED status display
- Built-in or external shunt resistor
- Support of low voltage main power operation
Specifications & ordering info
| Product | Rated current | Description | |
|---|---|---|---|
|
|
5 A | Direct PWM Amplifier, 5/10 A |
|
|
|
10 A | Direct PWM Amplifier, 10/20 A |
|
|
|
20 A | Direct PWM Amplifier, 20/60 A |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts CK3A
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for CK3A
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Core Specifications:
| Logic Power Supply: | 24 | VDC |
| Main Bus Power Supply: | Up to 252 1- or 3-Phase*1 | VAC |
| 44 - 350*1 | VDC | |
| Current ADC Resolution: | 16 | Bits |
| Current ADC Sampling: | 6.125 | MHz |
*1 Refer to hardware manual for details
| Rated Current: | 5, 10, 20 | Arms |
| Peak Current: | 10, 20, 60 | Arms |
| PWM Frequency: | 8-20 | Khz |
| Operating Temperature: | 0-55 | °C |
| Max Power Output: | 1.2, 2.4, 4.4 | KW |
Supported Motors:
The CK3A Amplifier, combined with the flexibility of Power PMAC Controller and the ability to interface with various encoder feedback devices, allows the support of the following types of Motors:
- AC/DC synchronous brushless (rotary or linear) - e.g. servo Motor.
- DC Brushed - e.g. voicecoil actuator.
- AC asynchronous - e.g. Induction Motor (contact support for setting up this type of Motor).
