Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to OMRON AMR technology and software explained

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

OMRON Mobile Robot technology and software explained

All Autonomous Mobile Robots (AMRs) from OMRON are equipped with dedicated AMR technology to ensure they can carry out their tasks safely and efficiently.
They meet the latest industry safety requirements. Discover OMRON's AMR technology & software and find out how these mobile robots can support automation in your business.

Mobile Robot Navigation and Alignment

Did you know that OMRON mobile robots are equipped with various navigation and alignment positioning systems? These systems ensure that the robots can align with machinery with maximum accuracy, avoid people and obstacles, and even select their level of autonomy and simply follow fixed routes if this is required. These features can be accessed and managed via the AMR software tools from OMRON.

Alignment Positioning Systems

Cell Alignment Positioning System (CAPS)

CAPS technology utilizes any compatible laser to detect a customizable target in the environment and enables the AMR to drive to the required location with unrivalled precision.

  • OMRON’s mobile robots can dock to a machine or cart with high accuracy. 
  • It can also approach from any angle so that you do not need to worry about floor layout or shape of the payload.
  • CAPS aligns OMRON’s AMRs with machinery and carts at up to +-8mm and +-0.5degree repeatability for individual robots and +-12mm fleet-wide.
  • Enables a smoother and quicker loading & unloading of material, contributing to a shorter cycle time.
  • CAPS provides application flexibility by enabling customizable laser and target selection.
Watch Video
High Accuracy Positioning System (HAPS)
HAPS allows our mobile robots to move along fixed paths in applications that require tight tolerances.
  • HAPS aligns our mobile robots with machinery at ±10mm position accuracy and ±0,5° rotation accuracy.
  • It ensures that the robot will follow a fixed path, even backwards and with angles.

Selectable Autonomy

Enables users to tailor traffic flow with powerful path modes, ranging from autonomous guided vehicle (AGV)—but without the costly infrastructure—to limited detour windows, to the pure flexibility of a traditional AMR. The range of path modes reduces navigation exceptions even in narrow locations, maximizing cycle time with consistent, comfortable operation.

  • Cycle time improvement up to 15% for actual fleets. Improvement can be greater, depending on application.
  • Fewer deadlocks in doorways and narrow spaces.
  • Fewer traffic control devices needed in map.
  • Improved safety for human operators working in the same area due to more consistent motion of Mobile Robots.
  • AGV predictability with the flexible obstacle handling of an AMR when space allows.
Watch video
  • OMRON FLOW Core 3.0  Selectable Autonomy

    OMRON FLOW Core 3.0 Selectable Autonomy

    Enables users to tailor traffic flow with powerful path modes, ranging from autonomous guided vehicle (AGV)—but without the costly infrastructure—to limited detour windows, to the pure flexibility of a traditional AMR. #omronindustrialautomation #mobilerobots

    01:09
Dynamic Obstacle Tracking
  • Moving object motion tracked by robot
  • Collaborative and intuitive robot motion with “pass-behind” decision making
  • Robots now understands obstacle movement
  • Better decision-making and path planning
Watch Video
Seamless Motion
The Cycle Time Optimization license allow the robots to get the Seamless Motion feature, which allows them to transition swiftly from goal to goal without stopping for maximum movement efficiency.
  • Navigate from Goal to Goal seamlessly, without stopping.
  • Use waypoints to influence greatly the route-path decision-making of the AMRs.
  • Optimize your application removing unnecessary stops.

Mobile IO Box

Easily call a mobile robot with the push of a button.

The OMRON Mobile I/O Box is an I/O device that can be used to summon an autonomous mobile robot (AMR) to a designated location by just pressing a button. It can also be used as an External Digital I/O for the control of hard-wired devices that are associated with AMR related actions like opening a door for an AMR to pass through or turning on a signal to tell the AMR has arrived.

  • Quick and easy to set up AMR applications in factories and warehouses.
  • LCD screen displays status of AMR and Mobile I/O Box for ease of operation.
  • 6 Inputs and 6 Outputs so that one Mobile I/O Box can be used to perform call function and other I/O functions simultaneously.
Watch video
  • OMRON Mobile I/O Box Tutorial Video

    OMRON Mobile I/O Box Tutorial Video

    The OMRON Mobile I/O Box is an I/O device that can be used to summon an autonomous mobile robot (AMR) to a designated location by just pressing a button. #mobilerobots #omronindustrialautomation

    08:56

Fleet Management

Our Enterprise Manager is a network appliance that provides coordination of mobile robots when multiple mobile robots operate within a facility.
  • Transport Request (Job) Allocation: distributes jobs across multiple mobile robots by selecting the best-suited vehicle to perform them
  • Traffic control: optimizes traffic flow of vehicles
  • Communications: single point of contact for integration with factory systems (MES, WMS, ERP, etc.)
  • Configuration Management: manages system parameters across the fleet of vehicles
  • Manage Fleets up to 100 robots
  • Simulate up to 10 robots
  • Secure control and data interfaces for faster installation and increased intelligence. RESTful, SQL, RabbitMQ.
  • Hybrid Fleet Management
  • Fleet Operations Workspace iQ: Enhances the core user experience with powerful data collection and analytics through an intuitive user interface
Watch video
  • Fleet management for mobile robots: Omron Enterprise Manager

    Fleet management for mobile robots: Omron Enterprise Manager

    Omron enterprise manager is our intelligent fleet management system for mobile robots. It continuously monitors and coordinates fleets up to 100 robots in warehouses and factory floors. - traffic control - intelligent job assignment - charge management - easy integration with IT - automatic updates - it enables robots to collaborate as a team

    03:03

Software for the AMR’s

How can you operate the AMRs? Did you know that a mobile robot can work alone or in a fleet of up to 100 OMRON mobile robots of different types? From operating just one robot to an entire fleet, we have the right software tools to meet your needs.

MobilePlanner

Allows customers to easily and effectively utilize fleets of heterogeneous robot types alongside one another to optimize their automation solution. MobilePlanner expands our Fleet Management ecosystem as the best in the industry. 

  • The Fleet Explorer sidebar groups robots by family and customized sub-fleet for easy configuration and management.
  • Easily distinguish between AMR location or functional operation and apply changes.
  • Accelerated installation of new fleets with configuration inheritance.
  • Quick access buttons for Fleet observability, Map editing, configuration management, system management and data analytics.
  • Fleet Explorer shows enhanced visibility of mobile fleet.
Watch video
  • OMRON FLOW Core 3.0  MobilePlanner

    OMRON FLOW Core 3.0 MobilePlanner

    Our MobilePlanner allows you to easily and effectively utilize fleets of heterogeneous robot types alongside one another to optimize their automation solution. MobilePlanner expands our Fleet Management ecosystem as the best in the industry.  #omronindustrialautomation #mobilerobots

    00:53

MobilePlanner Tablet

The MobilePlanner tablet edition is an easy-to-use interface designed to monitor and control your Mobile Robot fleet from a tablet.
  • Use it as a call button - With a single button press it allows users to send a robot to up to 6 predefined locations.
  • View the robot’s laser readings.
  • Send robots to its dock or to other points on map.
  • Manually drive robots.
  • View your fleet anytime & anywhere within the facility.
  • Observe location and status of robots in color-coded map.
Watch Video
  • OMRON FLOW Core 3.0  MobilePlanner Tablet

    OMRON FLOW Core 3.0 MobilePlanner Tablet

    The MobilePlanner tablet edition is an easy-to-use interface designed to monitor and control your Mobile Robot fleet from a tablet. #omronindustrialautomation #mobilerobots

    00:46

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for

By completing this form you can request a quotation. Your personal details will be handled confidentially.

Personal details
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
Country error notification

Quote details

Numeric error notification

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Mobile Robots - How to get started

How do autonomous mobile robots get to work? There are just four simple steps needed to get started.
  • 1
    Ensure affordable service and support
    Once you have selected the right autonomous mobile robot for your application, OMRON provides a subscription model that offers lower initial cost and ongoing upgrades and improvements to service of functions.
  • 2
    Select the tops and add-ons needed for your mobile robot application
    Our mobile robots can be used with a wide range of carts, conveyors, lifts or other tops. OMRON sales can help you select the best solution to meet your needs.
  • 3
    Create the maps set goals
    After a short tour through your facility, the robot will make a custom map of your floor plan and set up goals for pick-ups and drop-offs.
  • 4
    Easy Operation
    Simple operation by tablet and simple integration between the OMRON Fleet Manager and your MES and WMS allows you to get your robots working immediately.
software license activation misc

Activate your Mobile Robot Software

Easily apply online to request the activation of your Mobile Robot solution licenses. Use this form to request the activation of the Mobile Robot solution licenses for any of the different devices: LD-series, MD-series, HD-series, EM2100 and Virtual Fleet Manager. Start your activation process now.

Read more

Related products

Fully Autonomous Mobile Robots

OMRON mobile robots are autonomous mobile robots (AMRs) designed to dramatically increase productivity in manufacturing and logistics operations.

OMRON's strongest Fully Autonomous Mobile Robot

The HD-series boasts a payload capacity of 1,500 kg and allows customers to lead and transport the heaviest of objects. Designed for industrial manufacturing, reduce the need for forklifts and do more with less equipment.

Manage your Mobile Robots fleet

With OMRON enterprise manager, you can manage and optimize up to 100 mobile robots in your warehouse or factory.

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.