Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZX2-LD100 0.5M

Laser displacement sensor, CMOS type, sensor head, spot beam type, 100mm +/-35mm, 5µm resolution, 0.5m cable

Specifications

Geometrical resolution 0.005 mm
Measuring range length 65-135 mm
Relative linearity deflection 0.1 %
Sensing distance 100 mm
Sensing distance (min.) 65 mm
Sensing method Diffuse reflective
Spot size 0.1 mm
Height of sensor 47.5 mm
Width of sensor 22.6 mm
Overall length of sensor 35.5 mm

Accessories

ZX2-CAL Calculation unit for ZX2 smart sensor
ZX2-XC1R Extension cable (amplifier to head), 1m
ZX2-XC4R Extension cable (amplifier to head), 4m

Downloads