
ZP-L Amplifier
Laser displacement sensor
Accurate stable measurement with optimal usability
- High reliable detection for wide range of materials keeping same settings
- Spot beam and line beam
- Resolution up to 0.5µm
- Measurement ranges from 10 to 800 mm
- Fast measurement cycle up to 125µs
- Angle characteristics of ±85°
- Selectable current or voltage analog output
- High visible OLED display with intuitive navigation
- Large multicolour indicators for easy visualization from any direction
- Compact and robust IP67 sensor head
- Master and slave amplifier units reducing wiring and simplifying installation
- Ethernet/IP communication unit
- PC tool for quick configuration and testing without stopping the equipment
Specifications & ordering info
Product | Usage | Output type | Cable length | Connection method | Features | Functions | Setting method | Description | |
---|---|---|---|---|---|---|---|---|---|
|
Master | Analog, NPN | 2 m | Cable | External input | Remote setting | Manual adjustment | Laser displacement sensor, amplifier unit, master unit, NPN output, analog output |
|
|
Master | NPN | 2 m | Cable | External input | Remote setting | Manual adjustment | Laser displacement sensor, amplifier unit, master unit, NPN output, without analog output |
|
|
Master | Analog, PNP | 2 m | Cable | External input | Remote setting | Manual adjustment | Laser displacement sensor, amplifier unit, master unit, PNP output, analog output |
|
|
Master | PNP | 2 m | Cable | External input | Remote setting | Manual adjustment | Laser displacement sensor, amplifier unit, master unit, PNP output, without analog output |
|
|
Slave | NPN | 2 m | Cable | Remote setting | Manual adjustment | Laser displacement sensor, amplifier unit, slave unit, NPN output, without analog output |
|
|
|
Slave | PNP | 2 m | Cable | Remote setting | Laser displacement sensor, amplifier unit, slave unit, PNP output, without analog output |
|
||
|
Slave | None | Remote setting | Manual adjustment | Laser displacement sensor, amplifier unit, slave unit, without analog output |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts ZP-L Amplifier

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for ZP-L Amplifier
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Premium detection stability and optimal usability
Intuitive user interface requiring no manuals
Videos

ZP-L Series: Monitoring without Stopping Equipment
Monitoring without stopping equipment
-
ZP-L Series: Connecting Amplified and Communication Units
How to connect amplifiers and communication units
00:58