Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XS3F-M8PUR3A10M

Sensor cable, M8 right-angle socket (female), 3-poles, PUR fire-retardant halogen free cable, IP67, 10 m

Specifications

Usage Cable with connector
Connector 1 M8 right-angle socket
Connector 2 Open ends
Number of pin contact 3
Cable specifications PUR
Cable length 10 m
Features Fire retardant, Halogen free, Oil-resistant
Color Black
Color cover Black
Material nut Brass
LED indicator

Downloads