Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

V320-F064W03M-NNX

V320 Code reader, 0.3 MP monochrome, Wide view, Fixed focus 64 mm, No outer light, X-Mode decoder, RS-232, Ethernet via USB, IP40

The production of this product is planned to end on 2027-02-28.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Number of pixels 0.3 MP
Camera type Monochrome
Autofocus
Focus distance 64-64 mm
Field of view (width) 62-62 mm
Decoder type X-Mode (advanced 1D+2D+DPM)
Frame rate 60 fps
Illumination Inner LEDs only
Communication port(s) Ethernet TCP/IP, Serial RS-232C, USB
Image width 752 pixels
Image height 480 pixels
Shutter type Global
Product Height (unpacked) 24.1 mm
Product Width (unpacked) 51.5 mm
Product Depth (unpacked) 38.8 mm
Product Weight (unpacked) 0 g
Degree of protection (IP) IP40

Accessories

V320-W8-3M V/F 320-F Cable, RJ50 to flying lead, straight, 3 m
V320-WRX-2M V/F 320-F Cable, RJ50 to RS232 and external power, straight, 2 m
V330-AF1 V/F 3x0-F Diffuser Kit, Peel and Stick Accessory, Exterior to unit
V330-AF2 V/F 3x0-F Polarizer Kit, Peel and Stick Accessory, Exterior to unit

Downloads

download
Code Reader Technical Manual
en PDF 1.08 MB
o

Please or register to view this content

download
Code Reader Group Catalog Catalogue
en PDF 8.94 MB
o

Please or register to view this content

download
MicroHAWK Optics and Lighting Accessory Kit Installation Manual
en PDF 8.25 MB
o

Please or register to view this content

download
MicroHAWK V Series Users Manual
en PDF 47.9 MB
o

Please or register to view this content

download
MicroHAWK V Series Communications Manual Communications Manual
en PDF 6.7 MB
o

Please or register to view this content

download
MicroHAWK V320-F Datasheet
en PDF 3.48 MB
o

Please or register to view this content

download
MicroHAWK VX20-F USB drivers Software
en ZIP 2.77 MB
o

Please or register to view this content

download
NX-series -[RS-232C]- V320-F, V420-F, V430-F Code Readers Connection Guide
en PDF 2.48 MB
o

Please or register to view this content

download
OMRON_Microscan_DDU_Installer_4.1.1_3008 Software
en ZIP 60.5 MB
o

Please or register to view this content

download
V320-F Series Discontinuation Notice
en PDF 238 KB
o

Please or register to view this content

download
Vxx0-F Firmware 2.2.1.4004 Software
en ZIP 35.9 MB
o

Please or register to view this content

download
Code Reader Group Catalog Catalogue
en PDF 8.94 MB
o

Please or register to view this content

download
NX-series -[RS-232C]- V320-F, V420-F, V430-F Code Readers Connection Guide
en PDF 2.48 MB
o

Please or register to view this content

download
MicroHAWK V320-F Datasheet
en PDF 3.48 MB
o

Please or register to view this content

download
V320-F Series Discontinuation Notice
en PDF 238 KB
o

Please or register to view this content

download
Code Reader Technical Manual
en PDF 1.08 MB
o

Please or register to view this content

download
MicroHAWK Optics and Lighting Accessory Kit Installation Manual
en PDF 8.25 MB
o

Please or register to view this content

download
MicroHAWK V Series Users Manual
en PDF 47.9 MB
o

Please or register to view this content

download
MicroHAWK V Series Communications Manual Communications Manual
en PDF 6.7 MB
o

Please or register to view this content

download
MicroHAWK VX20-F USB drivers Software
en ZIP 2.77 MB
o

Please or register to view this content

download
OMRON_Microscan_DDU_Installer_4.1.1_3008 Software
en ZIP 60.5 MB
o

Please or register to view this content

download
Vxx0-F Firmware 2.2.1.4004 Software
en ZIP 35.9 MB
o

Please or register to view this content