Specifications
| Number of pixels | 1.2 MP |
| Camera type | Monochrome |
| Autofocus | |
| Focus distance | 64-64 mm |
| Field of view (width) | 19-20 mm |
| Decoder type | Plus Mode (high-speed 1D+2D) |
| Frame rate | 42 fps |
| Illumination | Inner LEDs only |
| Communication port(s) | Ethernet TCP/IP, Serial RS-232C, USB |
| Image width | 1280 pixels |
| Image height | 960 pixels |
| Shutter type | Global |
| Product Weight (unpacked) | 0 g |
| Degree of protection (IP) | IP40 |