The production of this product is planned to end on 2027-02-28.
Specifications
| Number of pixels | 1.2 MP |
| Camera type | Monochrome |
| Autofocus | |
| Focus distance | 50-50 mm |
| Field of view (width) | 36-36 mm |
| Decoder type | X-Mode (advanced 1D+2D+DPM) |
| Frame rate | 42 fps |
| Illumination | Inner LEDs only |
| Communication port(s) | Ethernet TCP/IP, Serial RS-232C, USB |
| Image width | 1280 pixels |
| Image height | 960 pixels |
| Shutter type | Global |
| Product Height (unpacked) | 24.1 mm |
| Product Width (unpacked) | 51.5 mm |
| Product Depth (unpacked) | 38.8 mm |
| Degree of protection (IP) | IP40 |
Accessories
| V320-W8-3M | V/F 320-F Cable, RJ50 to flying lead, straight, 3 m |
|
|
| V320-WRX-2M | V/F 320-F Cable, RJ50 to RS232 and external power, straight, 2 m |
|
|
| V330-AF1 | V/F 3x0-F Diffuser Kit, Peel and Stick Accessory, Exterior to unit |
|
|
| V330-AF2 | V/F 3x0-F Polarizer Kit, Peel and Stick Accessory, Exterior to unit |
|