Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

STC-SPB322PCL

Camera Link Area Scan Camera, 3,2 MP, Monochrome, CMOS Sony IMX252, 1/1.8'', 3.45 µm, 216 fps, Global Shutter, C Mount, Cased, POCL

Specifications

Camera type Monochrome
Number of pixels 3.1 MP
Interface Camera Link
Lens mount C-mount
Shutter type Global
Image width 2048 pixels
Image height 1536 pixels
Image sensor format 1/1.8"
Image sensor type IMX252
Pixel size 3.45 µm
Frame rate 216.2 fps
Optical filter None
Lens type Not Applicable
Scan type Area scan

Accessories

FJ-VSP2 10M FJ Gig-E power and I/O cable, 10 m
FJ-VSP2 3M FJ Gig-E power and I/O cable, 3 m
FJ-VSP2 5M FJ Gig-E power and I/O cable, 5 m
TP-JQA Tripod Mount for 35x35mm USB3 Vision, 35x35mm/40x40mm Camera Link Cameras

Downloads