Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

STC-SPB245CPCL

Camera Link 80bit / Full / Medium / Base Area Scan Camera, 24.5MP, Monochrome, SONY IMX540, 1.2", 2.74 µm, 22.0 fps, Global Shutter, C Mount, Cased

Specifications

Camera type Monochrome
Number of pixels 24.5 MP
Interface Camera Link
Lens mount C-mount
Shutter type Global
Image width 5320 pixels
Image height 4600 pixels
Image sensor format 1.2"
Image sensor type IMX540
Pixel size 2.74 µm
Frame rate 22 fps
Optical filter None
Lens type Not Applicable
Scan type Area scan
Material housing Aluminium, black

Downloads