Specifications
Camera type | Monochrome |
Number of pixels | 20.3 MP |
Interface | Camera Link |
Lens mount | C-mount |
Shutter type | Global |
Image width | 4504 pixels |
Image height | 4504 pixels |
Image sensor format | 1.1" |
Image sensor type | IMX541 |
Pixel size | 2.74 µm |
Frame rate | 26 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |
Material housing | Aluminium, black |