Specifications
Camera type | Color |
Number of pixels | 6.4 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Rolling |
Image width | 3072 pixels |
Image height | 2048 pixels |
Image sensor format | 1/1.8" |
Image sensor type | CMOS |
Pixel size | 2.4 µm |
Frame rate | 17.4 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |
Material housing | Aluminium A6061 |