Specifications
Camera type | Color |
Number of pixels | 0.4 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Global |
Image width | 720 pixels |
Image height | 540 pixels |
Image sensor format | 1/2.9" |
Image sensor type | IMX287 |
Pixel size | 6.9 µm |
Frame rate | 265 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |
Material housing | Aluminium A6061 |