Specifications
Camera type | Color |
Number of pixels | 12 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Rolling |
Image width | 4000 pixels |
Image height | 3000 pixels |
Image sensor format | 1/1.7" |
Image sensor type | IMX226 |
Pixel size | 1.85 µm |
Frame rate | 8.7 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |
Material housing | Aluminium A6061 |