Specifications
Camera type | Monochrome |
Number of pixels | 7.1 MP |
Interface | USB 3.0 |
Lens mount | C-mount |
Shutter type | Global |
Image width | 3216 pixels |
Image height | 2208 pixels |
Image sensor format | 1.1" |
Image sensor type | Other |
Pixel size | 4.5 µm |
Frame rate | 51.2 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |