The production of this product is planned to end on 2026-11-01.
Specifications
| Camera type | Monochrome |
| Number of pixels | 5 MP |
| Interface | USB 3.0 |
| Lens mount | C-mount |
| Shutter type | Global |
| Image width | 2448 pixels |
| Image height | 2048 pixels |
| Image sensor format | 2/3" |
| Image sensor type | IMX264 |
| Pixel size | 3.45 µm |
| Frame rate | 35.8 fps |
| Optical filter | None |
| Lens type | Not Applicable |
| Scan type | Area scan |
| Material housing | Aluminium |