Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

STC-MBS2041POE

GigE Vision Area Scan Camera, 20MP, Monochrome, SONY IMX183, 1", 2.4 µm, 5.5 fps, Rolling Shutter / Global Reset, C Mount, Cased, PoE

Specifications

Camera type Monochrome
Number of pixels 20 MP
Interface GigE
Lens mount C-mount
Shutter type Rolling
Image width 5472 pixels
Image height 3648 pixels
Image sensor format 1"
Image sensor type IMX183
Pixel size 2.4 µm
Frame rate 5.5 fps
Optical filter None
Lens type Not Applicable
Scan type Area scan
Material housing Aluminium

Accessories

FJ-VSG 10M FJ Gig-E camera interface cable, 10m
FJ-VSG 20M FJ Gig-E camera interface cable, 20m
FJ-VSG 3M FJ Gig-E camera interface cable, 3m
FJ-VSG 5M FJ Gig-E camera interface cable, 5m
FJ-VSP2 10M FJ Gig-E power and I/O cable, 10 m
FJ-VSP2 3M FJ Gig-E power and I/O cable, 3 m
FJ-VSP2 5M FJ Gig-E power and I/O cable, 5 m

Downloads