The production of this product is planned to end on 2026-11-01.
Specifications
| Camera type | Monochrome |
| Number of pixels | 4 MP |
| Interface | USB 3.0 |
| Lens mount | C-mount |
| Shutter type | Global |
| Image width | 2048 pixels |
| Image height | 2048 pixels |
| Image sensor format | 1" |
| Image sensor type | CMV4000 |
| Pixel size | 5.5 µm |
| Frame rate | 89.0 fps |
| Optical filter | None |
| Lens type | Not Applicable |
| Scan type | Area scan |
| Material housing | Aluminium |