Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

STC-LCGP251BCXP124

CoaXPress (CXP-12 4 lane) Area Scan Camera, 25MP, Color, Gpixel GMAX0505, 1.1", 2.5 µm, 150.0 fps, Global Shutter, C Mount, Cased

Specifications

Camera type Color
Number of pixels 25 MP
Interface CoaXPress
Lens mount C-mount
Shutter type Global
Image width 5120 pixels
Image height 5120 pixels
Image sensor format 1.1"
Image sensor type GMAX0505
Pixel size 2.5 µm
Frame rate 150.0 fps
Optical filter None
Lens type Not Applicable
Scan type Area scan
Material housing Aluminium

Downloads