Specifications
Camera type | Color |
Number of pixels | 2 MP |
Interface | HD SDI |
Lens mount | CS-mount |
Shutter type | Global |
Image width | 1920 pixels |
Image height | 1080 pixels |
Image sensor format | 1/2.8" |
Image sensor type | Other |
Pixel size | 2.8 µm |
Frame rate | 60 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |
Material housing | Aluminium A6061 |