Specifications
| Camera type | Color |
| Number of pixels | 2.0 MP |
| Interface | DVI |
| Lens mount | C-mount |
| Shutter type | Global |
| Image width | 1920 pixels |
| Image height | 1080 pixels |
| Image sensor format | 1/2.8" |
| Image sensor type | Other |
| Pixel size | 2.8 µm |
| Frame rate | 60 fps |
| Optical filter | None |
| Lens type | Not Applicable |
| Scan type | Area scan |
| Material housing | Aluminium |