Specifications
Camera type | NIR |
Number of pixels | 4.2 MP |
Interface | Camera Link |
Lens mount | C-mount |
Shutter type | Global |
Image width | 2048 pixels |
Image height | 2048 pixels |
Image sensor format | 1" |
Image sensor type | CMV4000 |
Pixel size | 5.5 µm |
Frame rate | 180 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |