STC-BCS502U3V-BC
Board level camera, 5 MP, Color, 70.85 fps, 2448 pixels x 2048 pixels, 1/1.8" sensor, IMX568, Global shutter, USB 3.0, C-mount
The production of this product is planned to end on 2027-04-01.
Specifications
| Camera type | Color |
| Number of pixels | 5 MP |
| Interface | USB 3.0 |
| Lens mount | C-mount |
| Shutter type | Global |
| Image width | 2448 pixels |
| Image height | 2048 pixels |
| Image sensor format | 1/1.8" |
| Image sensor type | IMX568 |
| Pixel size | 2.74 µm |
| Frame rate | 70.85 fps |
| Optical filter | IR cut filter |
| Lens type | Not Applicable |
| Scan type | Area scan |
| Material housing | Aluminium |