STC-BBS642U3V
Board Level Camera, 6.4Mpix, Monochrome, 29.5 fps, 3072x2048, 1/1.8 Sensor, 2.4x2.4, IMX178, Rolling Shutter, No Mount, USB3.0
The production of this product is planned to end on 2027-04-01.
Specifications
| Camera type | Monochrome |
| Number of pixels | 6.4 MP |
| Interface | USB 3.0 |
| Lens mount | None |
| Shutter type | Rolling |
| Image width | 3072 pixels |
| Image height | 2048 pixels |
| Image sensor format | 1/1.8" |
| Image sensor type | Other |
| Pixel size | 2.4 µm |
| Frame rate | 30 fps |
| Lens type | Not Applicable |
| Scan type | Area scan |