Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

STC-BBS502U3V

Board level camera, 5 MP, Monochrome, 70.85 fps, 2448 pixels x 2048 pixels, 1/1.8" sensor, IMX568, Global shutter, USB 3.0, None

Specifications

Camera type Monochrome
Number of pixels 5 MP
Interface USB 3.0
Lens mount None
Shutter type Global
Image width 2448 pixels
Image height 2048 pixels
Image sensor format 1/1.8"
Image sensor type IMX568
Pixel size 2.74 µm
Frame rate 70.85 fps
Optical filter None
Lens type N/A
Scan type Area scan
Material housing N/A

Downloads