The production of this product is planned to end on 2027-04-01.
Specifications
| Camera type | Monochrome |
| Number of pixels | 0.4 MP |
| Interface | USB 3.0 |
| Lens mount | Other |
| Shutter type | Global |
| Image width | 720 pixels |
| Image height | 540 pixels |
| Image sensor format | 1/2.9" |
| Image sensor type | IMX287 |
| Pixel size | 6.9 µm |
| Frame rate | 527.1 fps |
| Optical filter | None |
| Lens type | Liquid |
| Scan type | Area scan |
| Material housing | Not Applicable |