STC-BBS163U3V-BL
Board level camera, 1.6 MP, Monochrome, 238 fps, 1440 pixels x 1080 pixels, 1/2.9" sensor, IMX273, Global shutter, USB 3.0, S-mount
The production of this product is planned to end on 2027-04-01.
Specifications
| Camera type | Monochrome |
| Number of pixels | 1.6 MP |
| Interface | USB 3.0 |
| Lens mount | S-mount |
| Shutter type | Global |
| Image width | 1440 pixels |
| Image height | 1080 pixels |
| Image sensor format | 1/2.9" |
| Image sensor type | IMX273 |
| Pixel size | 3.45 µm |
| Frame rate | 238 fps |
| Optical filter | None |
| Lens type | Not Applicable |
| Scan type | Area scan |
| Material housing | Aluminium |