Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

RX4-2166012

iX4-650HS, 3 kg payload, 1300 mm diameter reach, P32, 92.5° rotation, 4 axis, 500 mm Zaxis, IP67 Base, IP67 Tooling, USDA, iCS-ECAT

Specifications

Robot type Parallel
Robot controller Robotics Integrated Controller
Degree of protection (IP) IP67
Cleanroom class None
Payload 3 kg
Reach 1300 mm
Z-Stroke 500 mm
Rotation -/+ 92.5 °
Platform type P32
Cycle time 0.3 s
Repeatability 0.1 mm
Degrees of freedom 4
Number of joints 4
Suitable for pedestal/floor mounting
Suitable for ceiling mounting
EtherCAT communication
Vision
PackXpert
I/O-Blox
Number of I/O-Blox 4

Downloads