Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

RT6-9111804

Bundle, Cobot, TM6S-MX (model without camera), HW5.0

Specifications

Hardware version 5.0
Payload 6 kg
Reach 1800 mm
Number of joints 6
Power supply type DC
Cable length 1.5 m
Vision
Communication port(s) Ethernet TCP/IP, MODBUS Master, MODBUS Slave, MODBUS/TCP, Serial RS-232C
SEMI S2 certified
Food grade grease
Speed (typical) 1.1 m/s
Maximum speed 4 m/s
Repeatability 0.1 mm
Degree of protection (IP) IP54
SIL according to IEC 61508 3
Performance level according to EN ISO 13849-1 Level d
Suitable for pedestal/floor mounting
Suitable for ceiling mounting
Suitable for wall mounting

Accessories

RT6-A000000 Accessory, TM, ROBOT STICK STAND
RT6-A000002 Accessory, TM, Kit, Calibration Set with Additional Pin
RT6-A000004 Accessory, TM, USB DONGLE
RT6-A000008 Accessory, TM, TM LAND MARK
RT6-A000010 Accessory, TM, MOBILE WORKSTATION(MWS)
RT6-A000012 Accessory, TM, Kit, SSD with Cable
RT6-A000021 Accessory, OMRON LAND MARK
RT6-S100000 License, Software, TM Identify & Measure
RT6-S100005 License, Software, TMFlow Editor - Offline AOI
RT6-S200001 License, TMFlow Editor

Services

ROBOT 6MTH WRTY EXT LB COBOT After Sales Robotic Services - 6 Months Warranty Extension Package for Labor Collaborative Robot (Labor and Travelling costs included, Warranty Extension package requires Basic and/or Registered warranty)
ROBOT 6MTH WRTY EXT SP COBOT After Sales Robotic Services - 6 Months Warranty Extension Package for Spare Parts Collaborative Robot (Warranty extension package requires Basic and/or Registered warranty)

Downloads

download
Panasonic CR-series button cells Battery Safety Datasheet
en PDF 334 KB
o

Please or register to view this content

download
TM Collaborative Robot S Series Safety Manual
en PDF 2.35 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series: Touch Screen Users Manual
en PDF 1.41 MB
o

Please or register to view this content

download
TM Flow Installation - Version 2.18.3300 Software
en ZIP 1.68 GB
o

Please or register to view this content

download
TM S-series Collaborative Robot Datasheet
en PDF 3.8 MB
o

Please or register to view this content

download
TM20S Leaflet
enPDF 298 KB
download
TMflow 2.22 Leaflet
enPDF 694 KB
download
TMflow 2.22.4200 Software
en ZIP 1.62 GB
o

Please or register to view this content

download
TM S-series Collaborative Robot Datasheet
en PDF 3.8 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series Safety Manual
en PDF 2.35 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series: Touch Screen Users Manual
en PDF 1.41 MB
o

Please or register to view this content

download
Panasonic CR-series button cells Battery Safety Datasheet
en PDF 334 KB
o

Please or register to view this content

download
TM Flow Installation - Version 2.18.3300 Software
en ZIP 1.68 GB
o

Please or register to view this content

download
TMflow 2.22.4200 Software
en ZIP 1.62 GB
o

Please or register to view this content