Specifications
Hardware version | 3.2 |
Payload | 20 kg |
Reach | 1300 mm |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, MODBUS Master, MODBUS Slave, MODBUS/TCP, PROFINET Slave, Serial RS-232C |
Speed (typical) | 1.3 m/s |
Maximum speed | 4 m/s |
Repeatability | 0.1 mm |
Power supply type | AC |
Vision | |
SEMI S2 certified | |
Food grade grease | |
Degree of protection (IP) | IP54 |
SIL according to IEC 61508 | 2 |
Performance level according to EN ISO 13849-1 | Level d |
Cable length | 12 m |
Number of joints | 6 |
Suitable for pedestal/floor mounting | |
Suitable for ceiling mounting | |
Suitable for wall mounting |
Accessories
Services
ROBOT 6MTH WRTY EXT LB COBOT | After Sales Robotic Services - 6 Months Warranty Extension Package for Labor Collaborative Robot (Labor and Travelling costs included, Warranty Extension package requires Basic and/or Registered warranty) |
|
ROBOT 6MTH WRTY EXT SP COBOT | After Sales Robotic Services - 6 Months Warranty Extension Package for Spare Parts Collaborative Robot (Warranty extension package requires Basic and/or Registered warranty) |
|