Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

RS4-2057502

i4-750H, 15 kg payload, 750 mm reach, 4 axis, 210 mm Zaxis, Table Mount, IP20, iCS-ENET

Specifications

Robot type Scara
Robot controller Not required
Degree of protection (IP) IP20
Payload 15 kg
Reach 750 mm
Z-Stroke 210 mm
Cycle time 0.37 s
Moment of inertia 5000 kg·cm²
Repeatability 0.015 mm
Degrees of freedom 4
Number of joints 4
Food grade grease
ESD protection
Suitable for pedestal/floor mounting
Suitable for wall mounting
Suitable for ceiling mounting
EtherCAT communication
PROFINET communication
TCP/IP communication
RS232 communication
Vision
Conveyor tracking
PackXpert
I/O-Blox
Number of I/O-Blox 4

Accessories

03695-000 Cable, XIO Termination Block to XIO Connector on Robot
04677-030 IO Blox extension cable, 3.0 m (connects IO Blox to robot)
04679-003 IO Blox extension cable, 0.3 m (connects IO Blox to IO Blox)
09439-001 Adept TR-1 Conveyor Encoder IP65
09443-000 Cable, Belt Encoder to M12 Female, Y-Adapter, 2-Encoder Support, 3 m
10046-010 T20 Pendant with 10 m Cable (jumper plug included)
10048-000 T20 Pendant-Jumper Plug
10079-000 T20 Pendant Wall Bracket
13463-000 XBELTIO Cable
21636-000 i4H Adapter Plate (available to mount the robot to a mounting surface designed for an eCobra 600/800 robot type).
90356-30100 IO Blox 8/IP-8/OP to (expansion - connects to previous IO Blox)
90356-30200 IO Blox 8/IP-8/OP (1st IO Blox - connects to robot)
90356-40100 XIO Termination Block, 12/IP-8/OP
S8VK-S24024 Book type power supply, 240 W, 24 VDC, 10 A, DIN rail mounting, Push-in terminal, Coated, undervoltage alarm

Downloads

download
ACE 4.7.3.100 Software
enZIP 1.42 GB
download
NJ-series (Robot control) Getting Started Guide
enPDF 2.07 MB
download
PackXpert Solution Brochure
enPDF 4.81 MB
download
Panasonic BR-series button cells 2 Battery Safety Datasheet
enPDF 302 KB
download
Robot Safety Guide Users Manual
enPDF 430 KB
download
Sysmac Library (Robot control) Users Manual
enPDF 1.38 MB
download
T20 Pendant Users Manual
enPDF 2.52 MB
download
T20 Pendant v3.0.0.10 Software
enZIP 1.05 MB
download
eV+3 Reference Manual
enPDF 3 MB
download
i4H ESD Certificate
enPDF 91.5 KB
download
i4H Robots Users Manual
enPDF 16.5 MB
download
i4H SCARA Robots Users Manual
enPDF 15.9 MB