Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

RL6-2066000

Viper 650, 5 kg payload, 653 mm reach, 6 axis, IP40, EtherCAT

Specifications

Robot type Articulated
Robot controller Robotics Integrated Controller
Degree of protection (IP) IP40
Cleanroom class None
Payload 5 kg
Reach 653 mm
Moment of inertia 450 kg·cm²
Repeatability 0.02 mm
Degrees of freedom 6
Number of joints 6
Suitable for pedestal/floor mounting
Suitable for ceiling mounting
EtherCAT communication
Vision
PackXpert
I/O-Blox
Number of I/O-Blox 4

Accessories

03695-000 Cable, XIO Termination Block to XIO Connector on Robot
04120-000 Cable, 24 VDC sCobra Power, 5m
04677-030 IO Blox extension cable, 3.0 m (connects IO Blox to robot)
04679-030 IO Blox extension cable, 3.0 m (connects IO Blox to IO Blox)
09439-001 Adept TR-1 Conveyor Encoder IP65
09443-000 Cable, Belt Encoder to M12 Female, Y-Adapter, 2-Encoder Support, 3 m
09446-050 Encoder Extension Cable, M12 Male to M12 Female, 8-pin, 5 m
10046-010 T20 Pendant with 10 m Cable (jumper plug included)
10048-000 T20 Pendant-Jumper Plug
10051-003 ADEPT Cobra 600/800 All Spare_Part T20 Pendant Adapter Cable
10079-000 T20 Pendant Wall Bracket
13463-000 XBELTIO Cable
90356-30100 IO Blox 8/IP-8/OP to (expansion - connects to previous IO Blox)
90356-30200 IO Blox 8/IP-8/OP (1st IO Blox - connects to robot)
90356-40100 XIO Termination Block, 12/IP-8/OP

Spare parts

04215-000 LABEL,AIB FAULT CODE

Services

ROBOT 6MTH WRTY EXT LB VIPER After Sales Robotic Services - 6 Months Warranty Extension Package for Labor Viper Robot (Labor and Travelling costs included, Warranty Extension package requires Basic and/or Registered warranty)
ROBOT 6MTH WRTY EXT SP VIPER After Sales Robotic Services - 6 Months Warranty Extension Package for Spare Parts Viper Robot (Warranty extension package requires Basic and/or Registered warranty)
ROBOT AS HOUR FEE After Sales Robotic Services - Hourly Rate for Working Days (local office working hours)
ROBOT AS HOUR FEE OVT After Sales Robotic Services - Hourly Rate for Working Days (overtime, outside local office working hours)
ROBOT AS INHOUSE REMOTE ASSIS After Sales Robotic Services - In House Remote Assistance Phone / Team Viewer, value for each 30 minutes
ROBOT MNT CONT FIXED BRONZE Maintenance Contract for Fixed Robots - Bronze – Price per robot and per year, travelling cost to be added for qty under 4pcs. https://industrial.omron.eu/en/services-support/robotic-services
ROBOT MNT CONT FIXED GOLD Maintenance Contract for Fixed Robots - Gold – Price per robot and per year, spare parts included, minimum 3 year contract time. https://industrial.omron.eu/en/services-support/robotic-services
ROBOT MNT CONT FIXED SILVER Maintenance Contract for Fixed Robots - Silver – Price per robot and per year. https://industrial.omron.eu/en/services-support/robotic-services

Downloads

download
ACE 3.[] Users Manual
enPDF 31.8 MB
download
ACE 4.0 Users Manual
enPDF 63.1 MB
download
ACE 4.7.3.100 Software
enZIP 1.42 GB
download
ACE Sight Reference Manual
enPDF 12.1 MB
download
ACE V3.8.3.250 Software
enZIP 659 MB
download
Industrial Robots Datasheet
enPDF 8.17 MB
download
NJ-series (Robot control) Getting Started Guide
enPDF 2.07 MB
download
PackXpert Solution Brochure
enPDF 4.81 MB
download
Robot Safety Guide Users Manual
enPDF 430 KB
download
SmartController EX Users Manual
enPDF 9.66 MB
download
SmartVision MX Users Manual
enPDF 1.98 MB
download
Sysmac Library (Robot control) Users Manual
enPDF 1.38 MB
download
T20 Pendant Users Manual
enPDF 2.52 MB
download
T20 Pendant v3.0.0.10 Software
enZIP 1.05 MB
download
Toshiba ER-series Battery Safety Datasheet
enPDF 110 KB
download
Viper 650, 850 ePLC Getting Started Guide
enPDF 4.64 MB
download
eV+ 2.4c10 Software
enZIP 7.63 MB
download
eV+ Language Users Manual
enPDF 1.27 MB
download
eV+ Language Reference Manual
enPDF 3.47 MB
download
eV+ Operating System Users Manual
enPDF 697 KB
download
eV+ Operating System Reference Manual
enPDF 779 KB
download
ACE 3.[] Users Manual
enPDF 31.8 MB
download
ACE 4.0 Users Manual
enPDF 63.1 MB
download
ACE Sight Reference Manual
enPDF 12.1 MB
download
NJ-series (Robot control) Getting Started Guide
enPDF 2.07 MB
download
Robot Safety Guide Users Manual
enPDF 430 KB
download
SmartController EX Users Manual
enPDF 9.66 MB
download
SmartVision MX Users Manual
enPDF 1.98 MB
download
Sysmac Library (Robot control) Users Manual
enPDF 1.38 MB
download
T20 Pendant Users Manual
enPDF 2.52 MB
download
Viper 650, 850 ePLC Getting Started Guide
enPDF 4.64 MB
download
eV+ Language Users Manual
enPDF 1.27 MB
download
eV+ Language Reference Manual
enPDF 3.47 MB
download
eV+ Operating System Users Manual
enPDF 697 KB
download
eV+ Operating System Reference Manual
enPDF 779 KB