Specifications
| Servo control method | EtherCAT |
| Drive supply voltage | 400 V three phase |
| Rated output | 3 kW |
| Safety functions | STO |
| Product Height (unpacked) | 156.8 mm |
| Product Width (unpacked) | 82 mm |
| Product Depth (unpacked) | 170.2 mm |
| Product Weight (unpacked) | 1830 g |
Accessories
| R88A-FIC6308-SE | C6 Servo RFI filter; 400 VAC , for 1.5 and 3.0 kW drives |
|