C6 Drives
Enhance light-duty applications with economical servo
Ratings: 230 VAC from 50 W to 1.5 kW, 400 VAC from 850 W to 7.5 kW
- EtherCAT Communications Cycle of 125 μs
- Intuitive axis setup
- Small footprint drives to reduce cabinet size
- High bandwidth of 3.5 kHz
- Pluggable connectors for easy pre-wiring and system maintenance
- Direct wiring of I/O signals
- Equipped with a 26-bit encoder resolution
- Full closed-loop control for high-precision positioning
- Safety Function: Hardwired Safe Torque Off (STO), PLe, Cat. 4 and SIL 3, compliant with EN ISO 13849-1, EN IEC 61508, EN IEC 62061, EN IEC 61800-5-2 and UL 61800-5-2
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts C6 Drives
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for C6 Drives
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Specifications & ordering info
| Product | Servo control method | Drive supply voltage | Rated output | Safety functions | Description | |
|---|---|---|---|---|---|---|
|
|
EtherCAT | 230 V single phase, 230 V three phase | 0.2 kW | STO | C6 AC servo drive, Standard model, EtherCAT Communications, 200 W, 1/3-phase, 230 VAC |
|
|
|
EtherCAT | 230 V single phase, 230 V three phase | 0.75 kW | STO | C6 AC servo drive, Standard model, EtherCAT Communications, 750 W, 1/3-phase, 230 VAC |
|
|
|
EtherCAT | 230 V single phase, 230 V three phase | 1 kW | STO | C6 AC servo drive, Standard model, EtherCAT Communications, 1 kW, 1/3-phase, 230 VAC |
|
|
|
EtherCAT | 400 V three phase | 1.5 kW | STO | C6 AC servo drive, Standard model, EtherCAT Communications, 1.5 kW, 3-phase, 400 VAC |
|
|
|
EtherCAT | 230 V single phase, 230 V three phase | 1.5 kW | STO | C6 AC servo drive, Standard model, EtherCAT Communications, 1.5 kW, 1/3-phase, 230 VAC |
|
|
|
EtherCAT | 400 V three phase | 3 kW | STO | C6 AC servo drive, Standard model, EtherCAT Communications, 3 kW, 3-phase, 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 5 kW | STO | C6 AC servo drive, Standard model, EtherCAT Communications, 5 kW, 3-phase, 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 6 kW | STO | C6 AC servo drive, Standard model, EtherCAT Communications, 6 kW, 3-phase, 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 7.5 kW | STO | C6 AC servo drive, Standard model, EtherCAT Communications, 7.5 kW, 3-phase, 400 VAC |
|

