Q2A-A4031-AAA
Inverter Q2A, 400 V, ND: 31 A / 15 kW, HD: 24 A / 11 kW, IP20, max. output freq. 590 Hz
This product has been discontinued; production has ended on 2024-12-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Drive control method | Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector |
Drive supply voltage | 400 V three phase |
Max. motor output at constant torque | 11 kW |
Max. motor output at variable torque | 15 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Finless type | |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor, Synchronous reluctance motor |
Regenerative solutions | As inverter option |
Communication port(s) | MODBUS Slave, Serial RS-485, USB |
Communication option(s) | Bluetooth, CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
Product Height (unpacked) | 300 mm |
Product Width (unpacked) | 180 mm |
Product Depth (unpacked) | 202 mm |
Product Weight (unpacked) | 6000 g |