The production of this product is planned to end on 2025-06-30.
Specifications
Software included | NS Runtime |
Screen diagonal | 12.1 in |
Frame color | Black |
Type of display | TFT |
Display ratio | 16:10 |
Number of pixels, horizontal | 1280 |
Number of pixels, vertical | 800 |
Operating system | Windows 10 IoT Enterprise 2021 LTSC - 64 bit |
Communication port(s) | Ethernet TCP/IP, Serial RS-232C, USB |
Degree of protection (IP), front side | IP65 |
Width of the front | 340 mm |
Height of the front | 244 mm |
Built-in depth | 63 mm |
Width of panel cutout | 310 mm |
Height of panel cutout | 221 mm |
Product Weight (unpacked) | 2400 g |