Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NYE2A-20S11-07WR1200

Touch screen HMI Panel PC with NS Runtime, Windows 10 IOT 2021, Intel Atom E3950 CPU, 7 inch, 1 x RS-232C ,2 x Ethernet (10/100/1000 Base-T), 2 x USB 2.0 Ports, 1 x USB 3.0 Port, 128 GB CFAST, 24 VDC, black case

The production of this product is planned to end on 2025-06-30.

Specifications

Software included NS Runtime
Screen diagonal 7.0 in
Frame color Black
Type of display TFT
Display ratio 10:6
Number of pixels, horizontal 800
Number of pixels, vertical 480
Operating system Windows 10 IoT Enterprise 2021 LTSC - 64 bit
Communication port(s) Ethernet TCP/IP, Serial RS-232C, USB
Degree of protection (IP), front side IP65
Width of the front 236 mm
Height of the front 165 mm
Built-in depth 63 mm
Width of panel cutout 197 mm
Height of panel cutout 140 mm
Product Weight (unpacked) 1400 g

Accessories

FH-VUAB 2M Vision system accessory FH USB cable touch panel 2 m
FH-VUAB 5M Vision system accessory FH USB cable touch panel 5 m
S8BA-24D24D240LF UPS, DIN rail type, DC-DC, 10A, 240W
S8BW-C02 UPS Connection cable (CONTACT)

Spare parts

CJ1W-BAT01 Battery for CJ1M PLCs

Downloads