Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-OD5121

16 Digital Outputs, Standard speed, NPN 24 VDC, 0.5 A/point, 4 A/NX Unit, screwless push-in connector, 12 mm wide

Specifications

I/O system NX I/O Bus
Type of module Digital I/O
Number of digital inputs 0
Digital input type None
OFF/ON delay 0.1-0.8 ms
Number of digital outputs 16
Digital output type NPN
Permitted voltage at output 10.2-28.8 V
Output current 0.5 A
Short-circuit protected outputs
Connection method 1-wire
Signal processing Free running, Standard speed, Synchronous
IO-Link master
I/O connection type Push-in
Number of I/O connectors 1
Detachable I/O connector
Suitable for safety functions
SIL according to IEC 61508 None
Communication port(s) None
Number of IOV (V+) terminals 0
Number of IOG (V-) terminals 0
Number of COM terminals 0
Degree of protection (IP) IP20
Product Height (unpacked) 104.5 mm
Product Width (unpacked) 12 mm
Product Depth (unpacked) 80.1 mm
Product Weight (unpacked) 87 g

Accessories

NX-AUX02 Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins)
NX-PC0010 NX I/O power connection unit, IOG, 5-24 V DC input, 16 terminals, screwless push-in connector, 12mm wide
NX-PC0020 NX I/O power connection unit, IOV, 5-24 V DC input, 16 terminals, screwless push-in connector, 12mm wide
NX-PC0030 NX I/O power connection unit, IOV+IOG, 5-24 V DC input, 8 + 8 terminals, screwless push-in connector, 12mm wide

Spare parts

NX-TBA162 Replacement screwless push-in connector with 16 wiring terminals (marked A+B)

Downloads