MY4N1 24VDC (S)
Relay, plug-in, 14-pin, 4PDT, reverse coil polarity, 5 A, mech & LED indicators, label facility, 24 VDC
The production of this product is planned to end on 2025-03-31.
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 4 |
Rated carry current | 5 A |
Coil voltage | 24 V |
Operation voltage | DC |
Contact material | Ag alloy + Au cladding |
Contact description | 4PDT |
Features | LED, Reverse coil polarity, Transparent case, With mechanical indicator |
Terminal | Plug-in, Solder |