Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

MX-Z2050H-V1

Laser Marker, Fiber laser Wavelength 1062 nm, 20 W Fiber laser transmitter output, Marking area 160×160 mm, Marking Resolution 4µm, Working distance 210±10 mm, 200 to 240 VAC, 50/60 Hz

Specifications

Marking area 160 x 160 mm
Working distance 220 ±10 mm
Marking resolution 4 µm
Compatible materials Metal, Plastic, Plastic film, Resin
Type Fiber laser
Laser wavelength (Marking) 1062 nm
Laser class (Marking) 4
Average output (Marking) 20 W
Laser wavelength (Guide) 625 nm
Laser class (Guide) 2
Degree of protection (IP) IP65
Scan speed 1 - 12000 - 12000 mm/s
Bar Code symbologies supported Codabar, Code 128, Code 39, GS1 Databar Expanded, GS1 Databar Limited, GS1 Databar Omni-directional, GS1 Databar Truncated, Interleaved 2 of 5, UPC/EAN
2D Code symbologies supported GS1 Data Matrix (ECC200), Micro QR, QR Code
Printable fonts LM font, OCR-A, OCR-B, SEMI, True type font
2D shapes Arc, Circle, Fixed point, Rectangle, Straight line
3D shapes Cylinder, Slope, Sphere, Step, Truncated cone
Image and CAD import BMP, DXF, JPG, PNG
Communication port(s) EtherNet/IP, Ethernet TCP/IP, Serial RS-232C, Serial RS-422
Functions Vision finder
Camera family FH

Spare parts

G7SA-2A2B 24VDC Safety relay, plug-in, DPST-NO, DPST-NC, 6 A, forcibly-guided contacts, 24 VDC

Downloads