Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K7TM-A2MD

Heater resistance monitoring device, 24 VAC/VDC, transistor control output, Push-in Plus, LCD display, RS-485/Modbus/RTU

Specifications

Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Applicable electrical heaters Band, Cartridge, Casting, Ceramic, Sheathed, SiC (silicon carbide)
Application Detection of increased resistance value due to heaters’ oxidation
Rated input current 0-600 A
Number of digital outputs 2
Output type NPN, Transistor
Product Depth (unpacked) 91.9 mm
Product Width (unpacked) 45 mm
Product Height (unpacked) 90 mm
Communication port(s) MODBUS RTU, Serial RS-485
Mounting method DIN rail
Mounting position CT: panel (up to 2 per each controller), Controller: panel
Setup method Free software
User interface Condition monitoring software tool, Front LED, LCD screen

Accessories

K6CM-CICB005 CT sensor for Current analysis model K6CM-CIM, K7TM, and K7DD, 5A rated primary-side current
K6CM-CICB025 CT sensor for Current analysis model K6CM-CIM, K7TM, and K7DD, 25A rated primary-side current
K6CM-CICB100 CT sensor for Current analysis model K6CM-CIM, K7TM, and K7DD, 100A rated primary-side current
K6CM-CICB200 CT sensor for Current analysis model K6CM-CIM, K7TM, and K7DD, 200A rated primary-side current
K6CM-CICB400 CT sensor for Current analysis model K6CM-CIM, K7TM, and K7DD, 400A rated primary-side current
K6CM-CICB600 CT sensor for Current analysis model K6CM-CIM and K7TM, 600A rated primary-side current

Downloads