Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K6PM-THMD-EIP

Thermal condition monitoring device for control cabinets and panels, 24 VDC, transistor control output, Push-in Plus, LCD display, EtherNet/IP and Modbus TCP

Specifications

Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Application Predict and monitor the temperature trend of panels and surfaces
Temperature range 0-200 °C
Ambient temperature -10-55 °C
Number of digital outputs 3
Output type NPN, Transistor
Image width 32 pixels
Image height 32 pixels
View angle 90° x 90° (window of 200 mm x 200 mm at 10 cm)
Product Width (unpacked) 45 mm
Product Height (unpacked) 90 mm
Product Depth (unpacked) 91.9 mm
Communication port(s) EtherNet/IP, MODBUS/TCP, Serial RS-485
Mounting method DIN rail
Mounting position Controller: panel, IR camera: panel door (up to 31 per each controller)
Setup method Free software
User interface Condition monitoring software tool, Front LED, LCD screen

Accessories

K6PM-THS3232 Infrared thermal sensor for K6PM-THMD-EIP, 24 VDC, 0°C - 200°C, 1,024 pixels, FOV 90° × 90°

Downloads