Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K6CM-VBMD-EIP

Motor Condition Monitoring, AC, 3-phase, Induction motor, Vibration & Temperature model, 24 VAC/VDC, Transistor control output, Push-in Plus, LCD display, Ethernet IP

Specifications

Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Applicable motor type Three phase induction motor (rated voltage 600 V max.)
Application Bearing damage, Load misalignment, Load unbalance, Obstacles and loose belt, Resonance, Rotor/stator issues
Analysis method Moving average, Vibration acceleration (RMS), Vibration velocity (RMS)
Frequency range vibration 0.01-10 kHz
Number of digital outputs 3
Output type NPN, Transistor
Product Width (unpacked) 45 mm
Product Height (unpacked) 90 mm
Product Depth (unpacked) 91.9 mm
Communication port(s) EtherNet/IP, MODBUS/TCP
Mounting method DIN rail
Mounting position Amplifier: panel, Controller: panel, Sensor: motor
Setup method Free software
User interface Condition monitoring software tool, Front LED, LCD screen

Accessories

K6CM-VBS1 Sensor head & Pre-amplifier for Vibration & temperature model K6CM-VBS1, M6 screw attachment part also included
K6CM-VBSAT1 Adhesive attachment for the vibration and temperature sensor K6CM-VBS1
K6CM-VBSAT2 Magnet mounting attachment for vibration sensor

Downloads