Specifications
Supply voltage AC | 100-240 V |
Applicable motor type | Three phase induction motor (rated voltage 600 V max.) |
Application | Bearing damage, Load misalignment, Load unbalance, Obstacles and loose belt, Resonance, Rotor/stator issues |
Analysis method | Moving average, Vibration acceleration (RMS), Vibration velocity (RMS) |
Frequency range vibration | 0.01-10 kHz |
Number of digital outputs | 3 |
Output type | NPN, Transistor |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 90 mm |
Product Depth (unpacked) | 91.9 mm |
Communication port(s) | EtherNet/IP, MODBUS/TCP |
Mounting method | DIN rail |
Mounting position | Amplifier: panel, Controller: panel, Sensor: motor |
Setup method | Free software |
User interface | Condition monitoring software tool, Front LED, LCD screen |