J7KNG-18-10 24D
Contactor, DC-operated (3VA), 3-pole, 18 A/7.5 kW AC3 + 1M auxiliary
The production of this product is planned to end on 2024-12-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Auxiliary Contacts NO | 1 |
Auxiliary Contacts NC | - |
Coil voltage | 24 V |
Operation voltage | DC |
Rated power AC2, AC3 at 400 V [kW] | 7.5 kW |
Rated current AC3 at 400 V [A] | 18 A |
Rated current AC1 at 690 V [A] | 32 A |
Rated current AC1 at 440 V [A] | 18 A |
Terminal | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 89 mm |
Product Depth (unpacked) | 94 mm |
Poles | 3 |