J7KN-24 24D
Contactor, 3-pole, 24A/11kW AC-3 (50A AC1), 24 VDC
Specifications
Auxiliary Contacts NO | - |
Auxiliary Contacts NC | - |
Coil voltage | 24 V |
Operation voltage | DC |
Rated power AC2, AC3 at 400 V [kW] | 11 kW |
Rated current AC3 at 400 V [A] | 24 A |
Rated current AC1 at 690 V [A] | 50 A |
Rated current AC1 at 440 V [A] | 24 A |
Terminal | Screw |
Product Width (unpacked) | 45 mm |
Product Height (unpacked) | 78 mm |
Product Depth (unpacked) | 104.5 mm |
Poles | 3 |