Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H3DK-S1 24-240VAC/DC

Timer, DIN-rail mounting, multi range, multi mode timer, 4 modes, 1 output relay, 24 to 240 VAC/DC

Specifications

Type Analog
Installation type DIN rail
Functions Multi-functional
Size 22.5 mm
Terminal type Screw
Operating mode Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start), One-shot Output (Power ON Start)
Output type Relay
Contact description SPDT
Time range 0.1 s - 1200 h
Supply voltage AC 24-240 V
Supply voltage DC 24-240 V

Accessories

PFP-100N DIN-rail mounting track, 35 x 7.3 mm, 1 m length

Downloads