Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GX-OD3218

EtherCAT digital I/O unit, 32 x outputs, NPN, e-CON connectors (not included)

Specifications

Communication port(s) EtherCAT Slave
Type of module Digital I/O
I/O connection type e-Con (plug not included)
Connection method 3-wire
Number of digital inputs 0
Digital input type None
Number of digital outputs 32
Digital output type NPN
Permitted voltage at output 0-26.4 V
Output current 0.5 A
Short-circuit protected outputs
Number of IOV (V+) terminals 36
Number of IOG (V-) terminals 36
Number of COM terminals 0
I/O system None
Degree of protection (IP) IP20
Product Height (unpacked) 52 mm
Product Width (unpacked) 180 mm
Product Depth (unpacked) 49.8 mm
Product Weight (unpacked) 210 g

Accessories

GX-JC03 3-port EtherCAT Junction module, 24 VDC power supply
GX-JC06 6-port EtherCAT Junction module, 24 VDC power supply
GX-JC06-H 6-port EtherCAT Junction module, 24 VDC power supply, with node switches
XS6W-6LSZH8SS100CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 1 m
XS6W-6LSZH8SS200CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 2 m
XS6W-6LSZH8SS20CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.2 m
XS6W-6LSZH8SS500CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 5 m
XS6W-6LSZH8SS50CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.5 m

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
EtherCAT Junction Slave Brochure
enPDF 1.04 MB
download
GX-series EtherCAT Slave Units Users Manual
enPDF 10.9 MB
download
GXseries(SafetyPrecautions) Instruction Sheet
enPDF 374 KB
download
Omron GX-Digital IO EtherCAT ESI file
enZIP 1.1 MB
download
Sysmac Catalogue
enPDF 43.5 MB

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.