GX-ID3218
EtherCAT digital I/O unit, 32 x inputs, NPN, e-CON connectors (not included)
Specifications
Communication port(s) | EtherCAT Slave |
Type of module | Digital I/O |
I/O connection type | e-Con (plug not included) |
Connection method | 3-wire |
Number of digital inputs | 32 |
Digital input type | NPN |
Permitted voltage at input | 0-26.4 V |
Number of digital outputs | 0 |
Digital output type | None |
Short-circuit protected outputs | |
Number of IOV (V+) terminals | 32 |
Number of IOG (V-) terminals | 32 |
Number of COM terminals | 0 |
I/O system | None |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 52 mm |
Product Width (unpacked) | 180 mm |
Product Depth (unpacked) | 43.85 mm |
Product Weight (unpacked) | 220 g |
Accessories
GX-JC03 | 3-port EtherCAT Junction module, 24 VDC power supply |
|
|
GX-JC06 | 6-port EtherCAT Junction module, 24 VDC power supply |
|
|
GX-JC06-H | 6-port EtherCAT Junction module, 24 VDC power supply, with node switches |
|
|
XS6W-6LSZH8SS100CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 1 m |
|
|
XS6W-6LSZH8SS200CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 2 m |
|
|
XS6W-6LSZH8SS20CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.2 m |
|
|
XS6W-6LSZH8SS500CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 5 m |
|
|
XS6W-6LSZH8SS50CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.5 m |
|