GX-DA0271
EtherCAT analog I/O unit, 2 x analog outputs, 0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA, resolution 1:8000 (full scale)
Specifications
Communication port(s) | EtherCAT Slave |
Type of module | Analog I/O |
I/O connection type | Screw |
Number of analog inputs | 0 |
Temperature input type | None |
Linear analog input type | None |
Number of analog outputs | 2 |
Linear analog output type | -10 to 10 V, 0 to 10 V, 0 to 5 V, 1 to 5 V, 4 to 20 mA |
Resolution of the analog outputs | 13 Bit |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 52 mm |
Product Width (unpacked) | 135 mm |
Product Depth (unpacked) | 57.1 mm |
Product Weight (unpacked) | 180 g |